Filter
3D Search
2D search
Farge
Kataloger
Sammenligning
NO
2D search
Sketch the part you are looking for or have a photo described in text form
Skissesøk
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Lagre filen her
eller
Valg av fil
Click & Paste
Filformater som støttes:
.PNG, .JPG, .JPEG, .WEBP
...
Rigon
Plastic
Ejector pins
Cylindrical head ejector pins
RPA 12N - Nitrided ejector pin - type FIAT
Rigon
Plastic
Ejector pins
Cylindrical head ejector pins
RPA 12N - Nitrided ejector pin - type FIAT
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RPA12N 08,5X0160
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Designation
SIG
Code
COD
Diameter
D1 [mm]
Diameter
D2 [mm]
Length
L [mm]
Height
K [mm]
r (+0.2)
R [mm]
Material
MAT
Head hardness
DT
Shaft hardness
DS
Tensile strength
RES
Thermic treatment
TR
Surface finishing
FIN
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
RPA12N
RPA12N 08,2X0100
8.2
14
100
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,2X0125
8.2
14
125
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,2X0160
8.2
14
160
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,2X0200
8.2
14
200
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,2X0250
8.2
14
250
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,2X0315
8.2
14
315
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,2X0400
8.2
14
400
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,2X0500
8.2
14
500
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,5X0100
8.5
14
160
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,5X0125
8.5
14
200
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,5X0160
8.5
14
250
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,5X0200
8.5
14
315
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,5X0250
8.5
14
400
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,5X0315
8.5
14
500
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,5X0400
8.5
14
630
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 08,5X0500
9.0
15
100
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 09,0X0100
9.0
15
160
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 09,0X0125
9.0
15
200
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
RPA12N
RPA12N 09,0X0160
9.0
15
250
6.5
0.5
Steel 1.2343 - 1.2344
47 ± 5 HRC
980 - 1100 Hv
>= 1370
Gas nitriding
Grinding and lapping
Vis komprimert visning (160 produkter)
Informasjon om deler
Lignende deler
Request for quote (RFQ)
Rigon
- RPA 12N
Shorttext
Nitrided ejector pin - type FIAT
Siste endring
13.06.2024 14:28:49
Enhet
Nøkkelord
Nitrided ejector
Plastic
cylindrical head ejector
ejector pins
pin
pins
type
Klassifiseringer
CNS
CNSERPBASE Object Properties